IESNA:LM-63-2002
[TEST]P946506
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2A-850-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 5000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7144
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1114.3 1046.2 987.1 917.2 847.3 803.9 788.6 790.9 803.9 820.6
898.7 1141 1534.4 1928.7 2327.5 2632.9 2902.7 3114.7 3331.7 3471.1
3481.5 3308.7 2536.8 2210.2 1838.9 1249.7 774.2 611.8 411 216.6
108.3 82.1 52.3 30.7 12.2 0 0
1114.3 1055.7 996.6 927.1 856.3 812.5 796.3 794.9 806.2 821.5
881.5 1091.8 1469.8 1912.9 2295.4 2613.5 2893.7 3135.9 3338.9 3500
3536.1 3393.5 2647.8 2266.1 1912.4 1329.5 824.2 634.8 425 227.4
126.3 99.3 67.7 44.2 28.9 6.8 0
1114.3 1054.3 998.8 933 863.9 821.1 803 799.4 806.7 820.6
859.9 1014.2 1338.1 1760.8 2170.9 2536.4 2867.5 3150.8 3398.9 3605.6
3681.4 3618.7 3382.7 2659.5 2230.5 1645.8 1032.7 743.5 540.9 316.3
212.9 175.9 153.8 128.1 88 15.3 0
1114.3 1060.6 1007.4 950.1 888.3 842.3 822 813.9 816.6 827.4
846.8 927.1 1141.9 1489.2 1902.5 2315.3 2721.8 3110.2 3457.6 3708.9
3861.4 3882.1 3769.3 3573.5 3253.2 2702.8 2207 1694.5 1136 526
267.1 175.9 133.1 88 34.7 0 0
1114.3 1062.9 1018.2 970 919.9 881.5 858.5 849.5 848.2 856.7
871.2 900.9 996.6 1211.8 1543.4 1936.8 2376.6 2830 3280.3 3658.8
3934.5 4083.3 4089.2 3980.5 3833 3631.3 3349.3 2863.4 2130.3 1286.7
549.5 191.3 79.9 44.7 17.6 1.4 0
1114.3 1071.9 1032.2 998.8 962.7 933.9 918.1 910.9 910 916.7
929.8 948.8 988.5 1076.9 1256.9 1534.8 1898.4 2313.5 2747.5 3177.9
3587.5 3934.5 4197.5 4303.5 4313.9 4308.9 4314.3 4192.5 3630.4 2580.6
1439.2 484.5 123.2 45.6 11.3 0.9 0
1114.3 1081 1050.7 1029.1 1011.9 1000.6 998.4 1002.5 1010.6 1021.4
1037.6 1060.2 1089.5 1138.2 1219.5 1358.4 1574.5 1865 2192.6 2544.5
2927 3322.7 3708 4056.3 4364 4616.1 4880.1 5143.5 5138.6 4331.5
2689.7 1139.1 296.9 83.9 25.3 1.8 0
1114.3 1093.1 1075.1 1064.7 1063.4 1069.7 1082.8 1105.3 1127 1153.1
1188.3 1224 1259.6 1307.9 1371 1468.9 1620.5 1833.5 2082.9 2377.5
2713.2 3048.9 3398.5 3731.4 4160.9 4603.1 5139.9 5644.8 5898.3 5595.1
4411.3 2406 674 143.5 30.7 2.3 0
1114.3 1106.7 1100.3 1106.7 1119.7 1141.4 1168.9 1201.4 1232.1 1266.4
1303.8 1341.7 1381.9 1435.1 1505 1606.5 1747.3 1943.5 2187.6 2470.5
2812 3175.6 3580.8 4021.5 4499.3 5030.3 5590.6 6118 6389.6 6119.4
4816.5 2219.2 471.4 122.3 25.3 2.3 0
1114.3 1106.2 1104.4 1112.5 1128.3 1153.6 1185.2 1215.8 1251.5 1284.4
1321.4 1357.5 1399 1448.6 1520.4 1623.7 1767.6 1964.3 2213.3 2518.8
2865.2 3245.1 3659.3 4119 4608.9 5148 5710.2 6212.8 6437 6048.1
4540.4 1847.9 358.7 95.2 18.9 1.8 0
1114.3 1115.2 1122.5 1147.3 1177.5 1218.6 1268.2 1317.8 1367 1416.6
1464.9 1516.8 1572.2 1647.1 1756.3 1896.2 2067.6 2286 2547.6 2840.9
3154 3478.8 3829.8 4161.4 4465.5 4723.1 4922.5 4983.4 4761.4 4069.8
2611.2 766.5 139.4 42.9 10.8 3.6 0
1114.3 1119.3 1132.8 1159.9 1198.7 1247.4 1301.1 1357.5 1413 1463.5
1512.7 1560.5 1611.5 1673.8 1748.2 1849.3 1983.7 2147.5 2331.1 2521
2713.2 2906.7 3094.4 3242.9 3320.4 3321.3 3250.5 3089.9 2759.7 2292.3
1487.4 499.4 111.4 36.5 14 5.4 0
1114.3 1120.2 1136.9 1164 1204.1 1249.7 1298 1344.4 1383.7 1413.4
1430.6 1441.4 1445 1450.4 1461.3 1478.9 1525.8 1625.5 1751.8 1875.4
1956.2 1993.2 1986 1885.3 1664.3 1371.9 1047.6 686.6 399.7 215.6
115.5 51 21.2 8.6 3.2 0.5 0
1114.3 1122.9 1132.8 1151.8 1165.8 1173.4 1174.3 1156.3 1123.4 1067
987.6 888.3 775.5 661.8 552.2 449.8 358.2 296.4 274.7 272
274.7 272.9 245.4 194.4 139 92.9 61.8 46.9 38.8 31.6
24.4 15.3 6.3 2.7 0.9 0 0
1114.3 1123.4 1121.1 1105.8 1072.8 1022.8 954.6 856.3 727.7 578.4
439 324.8 242.3 198.5 182.7 179.6 177.3 174.6 170.1 165.1
157.5 140.8 115.9 90.2 69.5 55 43.8 34.3 26.6 19.9
13.1 6.3 2.7 0.9 0 0 0
1114.3 1117 1093.1 1035.4 948.3 835.1 680.8 511.6 367.2 266.6
213.4 190.4 176.4 164.7 154.3 145.7 141.2 136.2 131.7 127.2
120 107.4 91.1 74 58.2 46.5 37.4 28.9 21.7 14.9
7.7 3.6 1.4 0 0 0 0
1114.3 1108.9 1053.9 957.3 822.9 656 463.8 317.2 236.9 209.3
195.8 183.2 167.4 148.4 129 112.8 100.6 95.2 98.8 104.2
104.2 97.9 86.6 72.2 56.8 45.1 35.2 27.5 20.3 13.5
8.6 3.6 1.4 0 0 0 0
1114.3 1105.8 1024.1 887 703.8 487.2 318.1 236 214.3 202.6
190.4 173.2 152.9 131.3 110.5 92.9 78.5 71.3 68.1 67.2
67.7 67.7 65.9 60 52.8 45.1 37.9 30.2 24.4 19.4
14.4 8.6 1.8 0 0 0 0
1114.3 1104.4 999.7 837.3 619.9 397.5 261.2 222.4 210.2 199
183.6 163.8 142.1 120 101.1 85.3 75.3 69.9 66.3 63.2
60 57.3 55 52.3 48.7 43.8 37.4 31.6 27.1 22.1
16.2 9.9 1.8 0 0 0 0
1114.3 1099 977.6 792.7 554.5 339.3 237.8 218.4 208 194.9
178.2 159.7 139.9 118.2 99.3 85.3 76.7 72.2 69 66.3
62.7 60 56.8 53.7 49.6 42.9 34.3 29.3 24.4 19.4
13.5 6.3 0.9 0 0 0 0
1114.3 1098.5 970.9 776 527.8 317.6 230.5 216.6 207.1 193.1
175.9 158.8 140.3 120 100.6 85.7 77.6 73.1 69.5 66.8
64.1 60.9 57.3 53.2 47.4 38.3 28 23.5 18.9 14
9 3.2 0 0 0 0 0
1114.3 1099.4 966.8 769.2 516.6 310.8 230.5 216.1 206.2 192.6
175 157.9 140.3 119.6 100.2 85.3 77.6 73.1 69.9 67.2
64.5 60.9 57.3 53.2 46.9 37 27.1 23 18 13.5
8.1 2.7 0 0 0 0 0
